"Please Wait while the Configurator Re-Generates"
Sizing Options
Cushioning:
Bore Size (mm):
Stroke Length (mm):

0 - 500 (in increments of 1)
Service:
Standard (pneumatic)
Piston Type:
Magnetic Piston
Variants:
Piston rod:
Front mount:
Rear Mount:
Switches:
Piston Position:
Part Number:
RM/8010/M/